This section enables you to configure the MAC header, set the length and type of payload data, and choose to have an FCS added to the packet.
Displays the index for each MPDU. This cell cannot be edited.
Coupling: Only available when Aggregated MPDU is set to ON.
Displays the number of octets in the current A-MPDU subframe, which is composed of MPDU and Padded MPDU Delimiters.
If the current MPDU is not the last one, its length can not be shorther than Minimum MPDU Start Spacing, otherwise MDPU delimiters will be padded after the current MPDU. If the current MPDU is the last one, its A-MPDU Subframe Length is equal to its MPDU Length plus the length of one MPDU Delimiter (4 octets).
Displays the number of octets in current MPDU, which is comprised of MSDU, MAC Header and MAC FCS.
Prior to N7617B version 1.12.0.0, this was named MAC Frame Length.
Use this cell to select the payload data source. The user data of the frame can contain the following data:
All 0s
PN9
PN15
User file
The user file must be in binary form. The least significant bit (LSB) of the first byte in the user data file will be the first bit of the user payload; the LSB of the second byte in the user file will be the ninth bit of the user payload, and so on. If User file is selected as the Data Type, the value displayed in the Data Length field will be equal to the length of the user's data file, up to the maximum data length.
Range: 0 to 511
Default: 511
Specify a seed in decimal format to generate a PN9 data sequence. The LSB of the seed comes out first. For example, if you enter a seed value of 10 (1010 in binary), the first 9 bits of the PN9 sequence are 0 1 0 1 0 0 0 0 0, with an increasing index from left to right. For more information, see PN Sequence Generation.
Range: 0 to 32767
Default: 32767
Specify a seed in decimal format to generate a PN15 data sequence. The LSB of the seed comes out first. For example, if you enter a seed value of 10 (1010 in binary), the first 15 bits of the PN15 sequence are 0 1 0 1 0 0 0 0 0 0 0 0 0 0 0, with an increasing index from left to right. For more information, see PN Sequence Generation.
Use this cell to set the number of data bytes in a frame. The value is limited by MPDU Length.
Click the
button in this cell to select a user file
as the data source.
The user file must be in binary form. The least significant bit (LSB) of the first byte in the user data file will be the first bit of the user payload; the LSB of the second byte in the user file will be the ninth bit of the user payload, and so on. If User file is selected as the Data Type, the value displayed in the Data Length field will be equal to the length of the user's data file, up to the maximum data length.
This cell displays the number of data bytes in the user file when it is selected as the payload data source.
Click the
button in this cell to open the MAC Header Dialog (see the dialogs below), which enables or disables pre-pending the MAC
header to the data payload. You can select General, RTS, CTS, or Short Frame
format by clicking the down arrow in the top right corner of the Mac Header Dialog.
You can set the desired data in each of the individual fields for each
format. You can also disable these fields if the data is no longer desired
by clearing the Mac Header (hex) checkbox.
Use this cell to enable or disable appending the MAC FCS to the data payload. The FCS is automatically calculated by the software if this cell is enabled. Note: When the MAC header is not selected, then the FCS is applied to just the payload.
This cell is adjustable only for the Advanced Capability. In the Basic Capability, it is automatically set to OFF.
Use this cell to enable or disable incrementing
the Sequence Number within the
Sequence
Control field
in the MAC Header. When it is turned ON, the Sequence Number increments
by one after each user-specified interval of new frames. For an example
of how incrementation works, see Incrementing Sequence and Fragment Numbers.
The number of frames you set in this cell determines when the Sequence Number within the Sequence Control field in the MAC Header is incremented. For an example of how incrementation works, see Incrementing Sequence and Fragment Numbers.
This cell is only applicable for the Advanced Capability.
Use this cell to enable or disable incrementing the Fragment Number
within the
Sequence Control field
in the MAC Header. When it is turned ON, the Fragment Number increments
by one after every assignment of a new frame. This field uses the Increment
Sequence Number by: (Frame) value as the upper limit. When the upper limit
is reached, incrementation wraps back to zero. For an example of how incrementation
works, see Incrementing Sequence and Fragment Numbers.